Non-spill quick couplings HCB

HCB
Ø 03 - 05 - 08 - 16 mm

All fluids:

  • Gas
  • Steam
  • Vacuum
  • Aggressive fluids
  • All industrial sectors

Environmentally responsible

Our flat face technology ensures continuity of sealing during connection and disconnection:

  • No pollution can enter your fluid circuits while connecting
  • No contamination of the workplace during disconnection

Lock your circuits and work in perfect safety

Locking is done by an easy push and turn movement. This technology is totally reliable and provides excellent resistance to vibration.

 

 

 

 

Identify your circuits to prevent wrong connections

Thanks to a foolproof mechanical colored pin, the socket can only be connected to its own plug (and vice versa).
Each safety key is associated with a color, providing visual identification of the circuits. 

 

 

Fully automatic

Simply push the plug into the socket.

High resistance construction material

Built with AISI 316L stainless steel and associated with a wide number of seal materials, HCB quick couplings are compatible with a very large number of fluids.

More information in the complete catalog

Discover all the features and part numbers of the HCB couplings in our catalog. 

Click here to download the catalog.

http://www.staubli.com