Content
Non spill quick couplings HCB

- Ø 03 - 05 - 08 - 16 mm
All fluids
- gas
- steam
- vacuum
- aggressive fluids
for all industrial sectors.
Environmentally responsible
Our flat face technology ensures continuity of sealing during connection and disconnection:
- No pollution can enter your fluid circuits while connecting
- No contamination of the workplace during disconnection
Lock your circuits and work in perfect safety.
Locking is done by an easy push and turn movement.
This technology is totally reliable and provides excellent resistance to vibration.
Identify your circuits to prevent wrong connections
Thanks to the foolproof mechanical coloured pin, the socket can only be connected to its own plug (and vice versa).
Each safety key is associated with a colour providing visual identification of the circuits:
Fully Automatic
Just push the plug onto the socket
High resistance construction material
Built with AISI 316 L Stainless steel & associated with a wide number of seal material, the HCB quick coupling is compatible to very large number of fluids.
More information in the complete catalogue.
Discover all the features and part-numbers of the HCB couplings in our catalogue.



