Non-spill high flow quick couplings HCB - ID 40 - 50 - 80

HCB
Ø 28 - 37 - 50 mm
  • Bulk chemistry and petrochemistry
  • Specialty chemistry
  • Biotechnology
  • Unloading of wagons, cisterns and tanks
  • Transfer and distribution systems for fluid and gas odorization additives
  • Thermoregulation in double envelope reactors
  • Filling and draining drums
  • Main supply for cooling test benches

Environmentally friendly

The flat face non-spill technology of the HCB range ensures perfect sealing during connection and disconnection operations:

  • No pollution can enter the fluid line while connecting
  • No contamination of the workplace can occur during the disconnection process

Lock your circuit and work in perfect safety

Locking is achieved by a quick push and turn movement supported by the handwheel. This technology is totally reliable and provides excellent resistance to vibration.






Integrated hose stress relief device

While connecting and disconnecting, the HCB stress relief device prevents any hose twisting by enabling the hose to rotate.

Protective ring against drop

HCB quick couplings come with a protective ring that prevents any damage during an accidental dropping.

High-performance construction material

Designed to meet your demands and built with AISI 316L stainless steel, HCB quick couplings are compatible with a large number of fluids.


More information in the complete catalog

Discover all  the technical features and part numbers of the HCB couplings in our catalog. 

Click here to download the catalog.

http://www.staubli.com