Stäubli

Stäubli

Non spill high flow quick couplings HCB - ID 40 - 50 - 80

HCB
Ø 28 - 37 - 50 mm
  • Bulk chemistry and petrochemistry
  • Specialty chemistry
  • Biotechnology
  • Unloading of wagons, cisterns, tanks.
  • Transfer and distribution system of fluids and gas odourisation additive.
  • Thermoregulation in double envelope reactors.
  • Filling / draining drums.
  • Main supply for cooling test benches.

Environmentally friendly

The flat face non spill technology of the HCB range ensures a perfect sealing during connection and disconnection operation:

  • No pollution can enter into the fluid line while connecting
  • No contamination of the workplace may occur during the disconnection process.

Lock your circuit and work in perfect safety

Locking is achieve by a quick push and turn movement supported by the handwheel. This technology is totally reliable and provides excellent resistance to vibration as well.






Integrated hose stress relief device

While connecting or disconnecting, the HCB stress relief device prevents any hose "twisting" by enabling the rotation of the hose.

Protective ring against drop

The quick coupling HCB comes with a protective ring which prevents any damage during an accidental dropping.

High Performance construction material

Designed to meet your demands &  built with AISI 316L stainless steel, the HCB quick coupling is compatible with a large number of fluids


More information in the complete catalogue.

Discover all  the technical features and part-numbers of the HCB couplings in our catalogue.

Click here to download the catalogue.