Content
Heavy duty quick couplings BPX 37

- Ø 37 mm
Connection and disconnection of high flow supply lines for:
- Hot or cold water and temperature control
- Water + glycol
- Heat transfer oils
- Low pressure hydraulic circuits
Efficiency
BPX quick release couplings ensure a very high flow with a minimum pressure drop within minimum outside dimensions.
Robust and quick locking system
Quick screw locking system for no jamming and no risk of blocking or accidental disconnection.
Easy to operate
- The pre-guiding of the plug into the socket eases the connection of large diameter hoses.
- The choice of surface treatment ensures a significant reduction of connection forces.
Visual control locking
- Visual identification of the connected position: Once the locking sleeve covers the ring, the circuit is fully connected and the valves are opened.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the BPX couplings in our catalog.