Modular coupling with push button RBE

Our completely modular RBE range offers a wide choice of component materials and seals, along with 3 different shut-off options and various other options to create the right coupling solution for your applications. RBE couplings also feature a very easy to handle built-in button locking system.

Applications: Connection of fluids and gases in all industrial and research sectors

Technical specifications

  • Nominal diameter DN (mm): from 03 to 19
  • Maximum allowable pressure PS (bar)*: 450

Liquids and gases

  • Hydrogen, argon, nitrogen, helium, steam, solvents and acids, hydrocarbons

Various construction

  • Stainless steel with 17% chrome
  • AISI 316 L stainless steel
  • High resistance stainless steel
  • Large choice of PTFE seals

Other features

  • Safety keys
  • Colored discs for panel mounting
  • Protection from dirt ingress
  • Raised push button
  • Safety button
  • Dust caps

*depending on the model and operating conditions