Electrical connectors for batteries and power CEB

Featuring patented Multilam technology, our CEB "unbreakable" electrical connectors create permanent electrical contacts, even in environments with a high level of vibration. Durable sealed housing is designed to resist shocks and hydrocarbons, guaranteeing long-term performance.

Applications: Battery connection on all types of vehicles; power connection on hybrid and electric vehicles (maximum voltage up to 1000 V)

Technical specifications

  • Cable sections (mm²): 6 to 50
  • Max. voltage (V): up to 1000

Energy

Electrical

Construction

  • Body: Red polyurethane
  • Contacts: Silvered aluminum

Other features

  • Highly flexible stranded cable with reinforced insulation
  • Several different cable sections in various colors (black, red or translucent)