Content
Quick-release couplings SPT for cooling and thermal managment

- Ø 05 - 08 - 10 - 12 - 17 - 20 - 25 mm
- Cooling electronic components: converters, medical imaging, telecommunications, data centres, radars, etc
- Thermoregulation
- Water cooling unit (Chiller)
Fluids : glycol water, heat transfer oil, esters, cooling water, kerosene, etc
Non-spill flush faces to guarantee the integrity of the fluids
No pollution enters the circuits on coupling.
Non drip to ensure the safety of the installations and the operators.
- No environmental contamination caused by fluid loss on disconnection.
- Particularly suitable for electrical environments and high voltage.
Locking and high strength materials
- Thanks to a large number of balls, locking is extremely strong and perfectly suited to dynamic incidents (e.g. shocks and vibrations).
- The SPT range is designed to resist corrosion and withstand corrosive fluids.
Compactness and lightness
Small size and light weight achieved by the design and specific materials used: constructed from special aluminium alloys.
Tightness solutions
A wide choice of elastomers enables the SPT range to be compatible with the majority of fluids and to cover a wide range of temperatures.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the SPT couplings in our catalogue.