Non spill quick couplings with bayonet locking SPH/BA/CG

Safety couplings with high-resistance locking, ideal for applications with extreme vibrations. Non spill flat face coupling design makes them particularly suitable for electrical and high voltage environments. Designed with operators in mind, compact and light SPH/BA/CG couplings are ergonomic, easy-to-use quick disconnect couplings that disconnect in two movements. They also feature automatic connection - just push the socket to make a secure connection.

Applications: electronics cooling; thermal management for converter, data center, radar, medical imaging, other

Technical specifications

  • Nominal diameter DN (mm): from 03 to 16
  • Maximum allowable pressure PS (bar)*: 80

Fluids

Glycol water, heat transfer oils, esters, cooling water, kerosene

Construction

High resistance aluminum

Other features

An optional relief valve is available (socket side only), which prevents any increase in pressure if the circuit is exposed to a heat source during storage.

*depending on the model and operating conditions