Non-spill self-aligning couplings CGO and CGD

At the heart of liquid-cooled electronic systems, the non-spill technology of CGO and CGD couplings guarantees perfect sealing during operation, connection and disconnection. Mounted on rackable systems, these couplings are designed to compensate for alignment faults of up to 0.5 mm with the CGO’s oscillation technology and up to 1 mm with the CGD’s displacement technology.

Applications: Electronic cooling of converters, data centers, radar equipment, medical imaging equipment, etc.

Technical specifications

  • Nominal diameter DN (mm): from 03 to 12
  • Maximum allowable pressure PS (bar)*: 16 

Fluids

  • Glycol water, heat transfer oils, esters, cooling water, kerosene, PAO

Construction

  • Aluminum alloy with surface treatment
  • Nickel-plated brass (some sizes and styles)

*depending on the model and operating conditions

Online demonstration

Get the Flash Player to see this animation/video.