Content
Quick-release couplings RPL

- Ø 06 - 08 - 12 mm
- Hot and cold water circuits
- Temperature control of moulds on injection presses
Ensure safety and guarantee performance right down the line
Easy circuit identification
Thanks to the identification of sockets and plugs by coloured rings, circuit identification is quick and easy. The rings can also serve to number the circuits (on the socket side).
Safe locking, quickly checked
With a strengthened locking system the security of the circuits is made more reliable.
The locked position is instantly visible by the coloured ring on the socket.
3 diameters to support your production
The RPL range with its clear bore combines excellent flow with a compact design.
RPL connectors come in three sizes and cover all the flow volumes required for mould temperature control.
Ease of connection and disconnection
Thanks to the knurled locking ring making it easier to grip the plug, connection and disconnection can be done with one hand, and in record time.
Extensions and bridge pieces to rationalise your mold setup
Complete recess mounting
On both new and retrofit molds it is possible to mount the RPL flush with the mold surface in order to prevent any damage during transport and storage
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the RPL couplings in our catalogue.