Double shutoff quick coupling RME

RME couplings are an ideal choice when a secure seal is of utmost importance. They are designed so that sealing takes place before the opening of the valve, ensuring leak-tight connection. Durable construction materials guarantee enhanced resistance to corrosion in the presence of liquids and cooling fluid additives. We also offer a version with a protector that guards the sealing and locking elements from external agents such as water and dust.

Applications: Cooling circuits, motors, bleeds, filling

Technical specifications

  • Nominal diameter DN (mm): from 06 to 25
  • Maximum allowable pressure PS (bar)*: 16

Fluids

Coolant, water, glycol water, heat transfer oils, lubricating oils, esters, gases

Construction

Brass and stainless steel with surface treatment

Other features

  • Available with various types of seals
  • Protective dust cap and colored rings (optional)

*depending on the model and operating conditions