Clean-break quick release couplings SPT

Cooling of on-board electronic equipment, engines and transformers

  • Fill and drain circuits
  • Circuit bleeding
  • Fluids: glycol water, heat transfer oils, ester

Non-spill, flat faces

  • No loss of liquid on disconnection.
  • No introduction of air into the circuits on connection, making complete circuit bleeding unnecessary.

Reliable locking

  • Safe and robust locking with a large number of locking balls.
  • Perfectly suited to dynamic incidents (e.g. shocks and vibrations).

Light and compact

Couplings made from high performance treated aluminum alloy for light weight.

Optimum flow

Internal design ensures a low pressure drop for optimum flow in compact overall dimensions.

Protection of cold plates

An optional relief valve, on the socket or plug side, enables the release of pressure of the circuit caused, for example, by a rise in temperature in case of prolonged storage in the sun.

Multi-connections

SPT 10 and SPT 12 are available in multi-coupling versions for the simultaneous connection of multiple circuits.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the SPT couplings in our catalog.

Click here to download the catalog