Content
Full-flow quick coupling GPL

- Ø 25 - 33 - 50 mm
- Compressed air
- Water
- Solvent...
Robust coupling plug
The critical part is manufactured in high resistance stainless steel to ensure that, mounted on a flexible hose or in a fixed position, excellent mechanical robustness can be guaranteed.
Protected sealing
The standard O-ring seal in Nitrile elastomer of appropriate hardness (Shore) provides leak-tightness within a protected zone of the plug on a nickel chemical hardened surface.
Automatic locking
The locking is achieved by simply pushing the plug into the socket: 3 large diameter locking pins in stainless steel guarantee a reliable locking.
In addition, this system of locking is designed to avoid any seizing up of the locking pins through dirt ingress.
Technical characteristics
Type | GPL 25 | GPL 33 | GPL 50 |
Flow Ø (mm) | 25 | 33 | 50 |
Working pressure (bar) | 10 | 10 | 10 |
Cross section (mm2) | 490 | 855 | 1963 |
Weight of socket (g) | 0,680 | 0,940 | 1,900 |
Weight of plug (g) | 0,250 | 0,350 | 0,900 |
Construction
- Body of socket and principal parts in chromed brass - springs and locking pins in stainless-steel - Standard seals in nitrile elastomer.
- Plugs in treated high resistance steel. Protection by chemical nickel hardening.
- Alternative seals in fluorocarbon or ethylene propylene.