Clean-break couplings SPH/BA

  • Shock absorber, brake and hydraulic lines
  • Lubricating and coolants

High resistance

  • Blue or green, the titanium versions are particularly robust.
  • Bayonet locking ensures resistance to high vibration.

Lightness

From only 23g with the red or yellow aluminum versions.

Non-drip, clean-break

Flush face design ensures no air ingress into the system when connecting as well as no leakage when disconnecting. This eliminates the need to purge the system and permits the use of pre-filled hoses.

Quick and easy

Just push and twist to make secure connection with the bayonet locking system.

Complete range

  • 2 construction options and 2 types of seals according to your fluids and applications.
  • 4 colors for easy identification of your circuits.

Optimal flow

The internal valve design ensures maximum flow with a minimum outside diameter.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the SPH/BA couplings in our catalog.

Click here to download the catalog