Non-spill quick couplings CBI

CBI
Ø 03 - 06 - 09 - 12 - 16 mm
  • Cold or hot water
  • Hydraulics and mineral oils
  • Mineral or synthetic origin heat transfer oils
  • Water glycol, hot water or steam
  • Cooling of machinery
  • Temperature control lines on thermoplastic injection moulds. 

Automatic - just push to connect

The automatic locking mechanism brings great flexibility of use to the CBI, especially during: 

  • "blind" connection
  • connection in recessed locations

Non-spill flat-faced design

The non-spill design of the CBI guarantees perfect sealing during connection and disconnection of your circuits:

  • No air introduced into the circuits
  • No pollution from the work environment
  • Protection of tools and production

Very compact design

The CBI quick coupling has been designed to offer maximum flow within a minimum space.

Reliability and robustness

Maximum embedding of the plug in the socket in the coupled position allows the CBI to withstand strong mechanical stress (vibration, oscillation, etc.).

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the CBI couplings in our catalog.

 

Click here to download the catalog.

http://www.staubli.com