Ø 03-06-09-12-16 mmMax. P.: 50 bar
Ø 06 - 08 - 12 mmMax. P.: 10 bar
Ø 05-08-10-12-17-20-25 mm
Max.P. : 40 bar
Ø 09-12-16-20-25 mmMax. P.: 16 bar
Ø 06 - 09 - 12 - 16 - 20 - 25 mmMax. P.: 16 bar
Ø 04 - 08 - 12 - 20 mmMax. P.: 160 bar
Ø 37 mmMax. P.: 10 bar
Ø 25 - 33 - 50 mmMax. P.: 10 bar
Modular design for customised solutions
Office has moved to a new building in Mumbai
Next generation of 4 axis high speed Pickers