Compact safety blowgun SBG

By combining ergonomics, performance and durability, the new SBG blowguns make everyday life easier for your operators. Very compact, this 2-in1 solution simply connects to any Stäubli compressed air connection.

Applications: workstation cleaning, blow-down of machined parts, removing dust and drying parts in all types of industries mechanical, electrical, automotive, pharmaceutical, wood, plastic...

Technical specifications

  • Nominal diameter DN (mm): 06
  • Maximum allowable pressure PS (bar)*: 12

Fluids

Compressed air

Construction

  • Composite blowgun
  • Brass connection

Other features

  • Blowgun can easily be hung on the parking bracket, which incorporates a break-away function, using the ring or lever.
  • Body and blow-down point both designed to prevent the risk of scratching delicate surfaces (paint, furniture, etc.).

*depending on the model and operating conditions