Very high flow safety couplings RVS

RVS
Ø 33 mm
  • Connection points on piping for the installation of large Ø flexible hose
  • Supplying distribution pipe ends and manifolds
  • Supplying large pneumatic tools.

Free flow

The RVS design features a spherical valve which offers direct air flow under full bore conditions when connected.

Connection under zero pressure

The plug locking is independent of the opening of the valve and therefore free of pressure.

Safe disconnection

The hose whip effect from the downstream is completely avoided. As soon as the control handle is turned, the internal valve shuts off all input and decompresses the downstream line.

Additional safety feature

A safety device prevents the pressurized socket from opening as long as the plug is not connected.

Technical specifications

Type

RVS 33

Flow Ø (mm)

33

Max. working pressure (bar)

16

Shutoff

Fullflow

Operating temperature (°C)

-15° to +70°

Construction

  • Socket in chromium brass
  • Plug in high-resistance stainless steel
http://www.staubli.com