Active safety couplings RSI

RSI picture
Ø 06 - 08 - 11 mm

Stäubli invents 3-in-1 active safety against the risk of violent hose ejection under pressure. 

Quick couplings for all compressed air circuits:

  • Spurs on pipework
  • Fittings on extension hoses
  • Pneumatic tool connectors
  • Air guns and automatic systems on machines

Fully automatic

Simply pressing the button once starts a fully automatic disconnection process: 

  1. Closure of the upstream compressed air circuit
  2. Decompression of the downstream circuit
  3. Automatic disconnection of the plug as soon as the pressure is low enough.
Get the Flash Player to see this animation/video.

Rotating button

Click to see the video

RSI coupling bodies can be swiveled to make the button as accessible as possible.

Swiveling version

Click to see the video
  • Flexibility of use, thanks to the lightness of the materials and the ball bearings
  • Effortless operation, even under pressure: Reduction in musculoskeletal disorders. 

The swivel function is an integral part of the socket and ensures all aspects of performance: Flow, tightness, etc.

More information in the complete catalog.

Discover all the advantages, technical features and part numbers of the RSI couplings in our catalog.

Click here to download the catalog.

http://www.staubli.com