Stainless steel safety couplings RBS

New! RBS quick couplings offer complete security. With all stainless steel construction, they are designed to resist the most severe working environments and eliminate all risk of corrosion. Proven safety features protect against the risk of violent hose ejection under pressure.

Applications: food processing, chemical, pharmaceutical, nuclear power, other

Technical specifications

  • Nominal diameter DN (mm): from 06 to 11
  • Maximum allowable pressure PS (bar)*: 16 

Fluids

Compressed air and inert gases

Construction

All stainless steel 316L

Other features

Various types of seals and end connections.

Options:

  • Bulkhead mounting socket
  • Degreasing
  • FDA compliant

Plugs and protective dust caps  in all stainless steel or chloroprene.

*depending on the model and operating conditions.