Stäubli

Stäubli

Quick-release couplings RBE 03

Picture of a RBE
Ø 03 mm
  • Pneumatic systems.
  • Control machines.
  • Connection of small pneumatic tools.

Automatic quick-release coupling

Automatic connection by simple push of the plug. Press the button to disconnect.

Ergonomic

Small size, perfect cylinder, handy.

Long term seal tightness

A large and protected sealing device with 2 well-spaced bearing surfaces, which securely embeds the plug in the socket. Precise guiding on surfaces hardened and rectified. Lock with a high bearing surface: suitable technology to connect directly tools. Seals working in excellent conditions, surfaces protected and rectified.


Reliability

Especially for small pneumatic tools, RBE 03 is one more coupling which has the Stäubli technology giving long-term durability with the lowest possible operating costs.

Compact size

Only Ø 16 mm outside diameter.

Technical characteristics

Type

RBE 03

Flow (mm)

3

Max. working pressure (bar)

50

Shut-off

single

Construction

  • Socket body in steel (17% chromium content)     
  • Plug in steel (13% chromium content hardened and precision ground)
  • Large all in one steel push button (13% hardened chromium content and ground precision)
  • Seals: Nitrile