Quick couplings for pressure point and leveling tests RBE

With our RBE quick couplings, high performance equals absolute safety. The design of these couplings also delivers time savings, thanks to quick, automatic connections and disconnections. A raised push button allows easy handling. Three versions are available: RBE for pressure point tests, RBE/V1 for leveling tests, and RBE/V2 for pressure point and leveling tests.

Applications: Pressure point and leveling tests on passenger and freight rolling stock

Technical specifications

  • Nominal diameter DN (mm): from 03 to 06
  • Maximum allowable pressure PS (bar)*: 10 

Fluids

  • Compressed air

Construction

  • Body: Stainless steel
  • Protector: Chloroprene (CR)

Other features

  • Protective dust cap provides sealing against particles
  • Chloroprene protector available, depending on installation (internal or external)
  • Plug profile complies with ISO 6150 standards

*depending on the model and operating conditions