Mini quick release couplings MRA

MRA
Ø 04 mm
  • Compressed air circuits.
  • Setting in table on test or laboratory machines.
  • Control or pneumatic automatism.

Air-tightness

The unique design of the MRA ensures perfect air-tightness by means of an O-ring.

Turning coupling

The plug turns freely in the socket, preventing hose break and making operation easier.

Available in different versions

Single or double shutoff, panel mounted.

Technical characteristics

Type

MRA 04

Flow Ø (mm)

4

Max. working pressure (bar)

50

Operating temperature (°C)

+100°C maxi

Shutoff

Single or double

Construction

  • Plug in stainless 18/09     
  • Socket in nickel plated brass or stainless steel 18/09
  • Seals: Nitrile (NBR)
http://www.staubli.com