Complete pneumatic connections

Stäubli’s complete pneumatic connections consist of a selection of flexible hoses, with and without protection from ballast impacts, equipped with GPL, RTD or SPI/OS quick-release couplings. Since safety is of utmost importance, each system undergoes a unit test for function as well as tightness. Along with the assurance of safety, we offer the convenience that comes with obtaining the complete connection from a single supplier. 

Other features

Fully equipped flexible hoses designed to meet the requirements of various certifications, including:

  • NF F 11-380 and NF F 16 101: These flexible hoses meet the specific requirements of railway vehicles for SCNF and RATP
  • DIN 5510: Specifically designed for the Northern European market
  • AAR: Specifically designed for the U.S.

We can also fabricate more customized flexible hoses to meet your unique requirements.


Compressed air, brake oils, glycol water