Content
Connection unit HJP 08-09-11
- Connection unit for all your applications.
Ease of operation
- Great extension capability and low pull tension even at low temperature preventing operator fatigue.
- Excellent plastic memory: long reach without permanent distortion.
- Complete return to initial position after extension, the work area is always clear.
- Compact: reduced helicoil hose diameter and long straight tails facilitate access to blow down point.
High resistance hose
- Hose highly resistant to external attack e.g oil, grease, knocks, ...
- Excellent resistance to pressure.
- Protected ends via anti-bend spring protectors preventing hose from kinking.
Large range
Wide choice of working lengths.
4 nozzle types
- RCS: anti hose whip feature and compact.
- ERS: anti hose whip, non scratch features.
- ERO: non scratch.
- RCB: compact.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the HJP connection units in our catalogue.