Connection unit HJP 08-09-11

HJP
Connection unit HJP

Connection unit for all of your applications.

Ease of operation

  • Great extension capability and low pull tension, even at low temperatures, preventing operator fatigue. 
  • Excellent plastic memory: Long reach without permanent distortion.
  • Complete return to initial position after extension, ensuring that the work area is always clear.
  • Compact: Reduced helicoil hose diameter and long straight tails facilitate access to blow down point.

High resistance hose

  • Hose is highly resistant to external damage from oil, grease, knocks, etc.
  • Excellent resistance to pressure.
  • Protected ends via anti-bend spring protectors, preventing the hose from kinking.

Large range

Wide choice of working lengths.

4 nozzle types

  • RCS: Anti-hose whip feature and compact
  • ERS: Anti-hose whip, Non-scratch features
  • ERO: Non scratch
  • RCB: Compact

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the HJP connection units in our catalog.

Click here to download the catalog.

http://www.staubli.com