Blowing units HJP 05-06

HJP blowing unit
Blowing units HJP

Versatile blowing unit for any type of industry.

Ease of operation

  • Long extension and long pull force, even at low temperatures, preventing operator fatigue. 
  • Long reach without permanent distortion. 
  • Compact helicoil hose diameter with long straight tails facilitate access to blow down point.

Robust design

  • Hose is highly resistant to external damage from oil/grease, and has excellent pressure resistance.
  • Ends protected with anti-bend springs to prevent the hose from kinking.



Excellent hose recovery

Complete return to initial state after hose extension, ensuring the work station is always tidy.

4 nozzle types

  • MIK: Nozzle with air shield to protect the user
  • OSHA: Protection in case of direct contact with skin
  • SIL: Silent blowing for user comfort
  • ZEP: Direct and precise air jet

More information in the complete catalog.

Discover all the advantages, technical features and part numbers of the HJP units in our catalog.


Click here to download the catalog.
















http://www.staubli.com