Stäubli

Stäubli

Blowing unit HJP 05-06

HJP blowing unit
  • Blowing unit for any type of industry.

Ease of operation

  • Long extension and long pull force even at low temperature preventing operator fatigue.
  • Long reach without permanent distortion.
  • Compact helicoil hose diameter with long straight tails facilitate access to blow down point.

Robust design

  • Hose is highly resistant to external attack from oil / grease and has excellent pressure resistance.
  • Ends protected with anti-bend springs to prevent hose from kinking.



Excellent hose recovery

Complete return to initial state after hose extension ensuring the work station is always tidy.

4 nozzle types

  • MIK: nozzle with air shield to protect the user
  • OSHA: protection in case of direct contact with skin
  • SIL: silent blowing for user's comfort
  • ZEP: direct and precise air jet

More information in the complete catalogue.

Discover all the advantages, technical features and part-numbers of the HJP units in our catalogue.


Click here to download the catalogue.