Helicol-Combi balancing and supply units

With a dual action design, the Helicol-Combi combines the function of balancing and supplying compressed air in a single one-piece vertical unit. For applications requiring sudden, rapid extension, the Helicol-Combi is fitted with a stroke limiter, ensuring safe and reliable operation.

Applications: Balancing and supplying compressed air to heavy portable tools including impact wrenches, screwdrivers, nail guns and more.

Technical specifications

  • Fittings: G1/4 or G3/8
  • Maximum allowable pressure PS (bar)*: 10 

Fluids

Compressed air

Other features

  • Available with RCS quick-release coupling and stabilizer
  • Stroke limiter option

*depending on the model and operating conditions

Online demonstration: anti-hose whip safety

Get the Flash Player to see this animation/video.