Non-scratch safety couplings ERS

ERS
Ø 06 - 08 mm
  • Connecting of air tools, blowguns and air automation equipment.
  • Paint and body shop.
  • Automotive and aircraft assembly lines.
  • Any type of industry in contact with finished products
    (i.e. furniture, appliances, computers, cars).

Non-scratch finished surfaces

Perfect single-cylinder construction of high impact composite with no external metallic parts. Special non-scratching clamping system including stress relief.

Fine-tuned technology - a guarantee of safety

  • Anti-hose whip safety system: No risk of dangerous hose whip under pressure (ISO 4414 standard).
  • Connection plugs: ISO 6150 series C standard.
  • Excellent pressure resistance.

Lightweight

The 6 mm coupling weighs only 125 g, and the 8 mm coupling only 140 g. This characteristic, highly appreciated by assembly line operators, helps prevent carpal tunnel problems.

Fully automatic

Thanks to a patented safety push-button, the couplings can be connected and disconnected with one hand for quick and effortless changing.

 

Long lasting air-tightness

Firm embedding of plug into socket and a long guide path for the connecting plug on hardened and ground bearing surfaces provide long life and reliable air-tightness.

Technical specifications

Type

ERS 06

ERS 08

Flow Ø (mm)

5.5

8

Max. working pressure (bar)

12

10

Shut-off

Single

Single

Construction

  • Body in polyamide
  • Protector spring in polyamide resin
http://www.staubli.com