Non-scratch safety couplings ERS

Non-scratch design and reliable anti-hose whip safety technology make the ERS coupling an ideal tool for applications that need to meet today’s stringent quality requirements in assembly and finishing workshop environments.

Applications: Quick and direct connection of pneumatic tools in a variety of sectors including automotive painting, body shops, aviation, final automotive assembly lines and more.

Technical specifications

  • Nominal diameter DN (mm): from 6 to 8
  • Maximum allowable pressure PS (bar)*: 12 

Fluids

Compressed air

Construction

Socket in polyamide with rubber protector

Other features

  • Light weight
  • Automatic connection
  • 360° swiveling version gives the operator a free hand
  • "Parking” position

*depending on the model and operating conditions

Online demonstration: swivel versions

Get the Flash Player to see this animation/video.

Online demonstration: anti-hose whip safety

Get the Flash Player to see this animation/video.