Airjack lance for lifting cars

This onboard component is very light, compact and easy to connect, even with 40 bar of pressure. It offers quick operation and optimum safety while lifting and lowering cars.

Applications: Lifting of GT and endurance cars during pit stops.

Technical specifications

  • Connection force (N): 80
  • Maximum allowable pressure PS (bar)*: 40

Fluids

  • Compressed air
  • Nitrogen

Construction

Plug: Aluminum
Socket: High-strength steel with polyurethane protector

Other features

A complete system, from cylinder to connection and air network

*depending on the model and operating conditions