Content
Quick-release couplings ADS

- Ø 11 - 19 mm
- Standardizing compressed air outlets for different work stations in machinery buildings.
- Working air circuits: connection point on piping for the installation of large Ø flexible hoses (inner Ø 13, 16 and 19 mm).
Connecting under zero pressure
The plug locking is independent of the opening of the valve, and therefore free of pressure.
Safety features
The hose-whip effect from the flexible hose, which is always dangerous for the operator, is totally avoided; as soon as the control sleeve is pulled back, the internal valve shuts off all input and decompresses the downstream line through a venting system.
Further safety features
A safety device prevents the pressurized socket from opening as long as the plug is not connected.
Free flow
ADS couplings use a spherical valve which offers direct air flow, under full bore conditions, hence an optimal ratio for the flow/pressure drop relation.
Stäubli interchangeability
All full flow RBE 11 connection plugs are connected directly to ADS 11 sockets.
Technical characteristics
Type | ADS 11 | ADS 19 |
Flow Ø (mm) | 11 | 19 |
Max. working pressure (bar) | 15 | 10 |
Shut-off | direct-flow | direct-flow |
Construction
- Socket body in stainless stee
- Chromium alloy steel plug, heat treated and ground
- Large integral heat treated steel locking button
Seals
- Nitrile (NBR)
- Chromium alloy steel plug, heat treated and ground
- Large integral heat treated steel locking button