Straight hoses TQR

TQR
Ø 10 - 13 - 19 mm, from 10 to 50 m
  • Supply of breathing air to personal protective equipment (masks, half suits and ventilated suits) 
  • Supply of air between the network tapping and distribution manifolds 
  • Various industries: Nuclear, chemical, petrochemical, pharmaceuticals 
  • Asbestos removal projects 
  • Compliance with EN 14 593 and EN 14 594 standards

Decontaminatable hose

Notably recommended for nuclear applications.

Easily identified

Distinctive blue color.

Heat-resistant

Handiness

Light and flexible.

Antistatic properties

25 000 Ω.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the TQR hoses in our catalog.

Click here to download the catalog.

http://www.staubli.com