Content
TQR Hose

- Ø 10 - 13 - 19 mm, from 10 to 50 m
- Supply of breathing air to personal protective equipment, masks, half suits and ventilated suits.
- Supply in air between network tapping and the distribution manifolds.
- Industries: nuclear, chemicals, petrochemicals, pharmaceuticals.
- Asbestos-removing project. Various industries.
- Compliance with the EN 14 593 and EN 14 594 standards.
Decontaminatable hose
notably recommended for nuclear applications.
Easily identified
Blue-coloured.
Heat-resistant
Handiness
Light and flexible.
Antistatic properties
25 000 Ω.
More information in the complete catalogue
Discover all the advantages, technical features and part-numbers of the TQR hoses in our catalogue.