Coiled hoses HQR

HQR
Ø 10 mm, 7 m
  • Supply of breathing air from ceiling-mounted system
  • Chemistry, research laboratories
  • Compliance with EN 14594 standard, category A

Ergonomic

Ideal for circuits coming from the ceiling, featuring the very handy Stäubli spiral.

Compact

A maximum of 7m length and just 2m in a retracted position.

Hose of food packaging quality

Dedicated to breathing air.

Easily identified

Distinctive blue color.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the HQR hoses in our catalog.

Click here to download the catalog.

http://www.staubli.com