Stäubli

Stäubli

HQR coiled Hose

HQR
Ø 10 mm, 7 m
  • Supply of Breathing Air from ceiling-mounted system.
  • Chemistry, research laboratories.
  • Compliance with EN 14594 standard, category A.

Ergonomic

Ideal for circuits coming from the ceiling, the Stäubli spiral is very handy.

Compact

A maximum of 7m length and just 2m in a retracted position.

Hose of food-packaging quality

dedicated to Breathing Air.

Easily identified

Blue colour.

More information in the complete catalogue

Discover all the advantages, technical features and part-numbers of the TQR hoses in our catalogue.

Click here to download the catalogue.