Content
Hose reels EQR

- Ø 10 - 13 - 19 mm
- Air network
- Various industries: Nuclear, chemical, petrochemical, pharmaceuticals
- Maintenance
Winders equipped
TQR 10, TQR 13 or TQR 19 hoses.
High resistance
Made of stainless steel.
Easy to clean and maintain
Smooth surfaces.
Easy to handle
- Multi-direction adjustable arm and swivel guide reduce friction.
- Right or left-hand crank, depending on the position of the reel (EQR 20.13 and EQR 20.19) in manual models.
Compact
EQR 20.10 model.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the EQR hose reels in our catalog.