Stäubli

Stäubli

Hose reels EQR

EQR
Ø 10 - 13 - 19 mm
  • Air network.
  • Industries: nuclear, chemicals, petrochemicals, pharmaceuticals.
  • Maintenance.
  • Various industries.

Winders equiped

With TQR 10, TQR 13 or TQR 19 hoses.

Resistance

Manufacturing in stainless steel.

Easy to clean and maintain

Smooth surfaces.

Easy to handle

  • Multi-direction adjustable arm and swivel guide reduce friction.
  • Right or left-hand crank depending on the position of the reel (EQR 20.13 and EQR 20.19) in manual version.

Compactness

with the EQR 20.10 version.

More information in the complete catalogue

Discover all the advantages, technical features and part-numbers of the EQR hoses reels in our catalogue.

Click here to download the catalogue.