Manifold unit DQR

DQR

Simultaneous supply of various personal protective equipment with breathing air:

  • 6 masks*
  • 6 half suits*
  • 4 ventilated suits*

Compactness

Minimal bulk for maximum efficiency (simultaneous supply of 6 masks).

Handiness

The large handle enables the manifold to be easily moved.

Adaptability

3 types of construction material available, thereby adapting to all uses: Aluminum, nickel-plated, stainless steel IB.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the DQR manifold units in our catalog.

Click here to download the catalog.

* On the basis of consumption corresponding to 150 Nl/mn for one mask, 300 Nl/mn for one half suit, 600 Nl/mn for one pair of overalls.

http://www.staubli.com