Filtration unit BQR 50

BQR 50 unit
850 Nl/mn (recommended max. output under 6-bar pressure)
  • Final treatment of air between the breathing air circuit and the operators. Particularly suitable when operators are far away from the breathing air production source.
  • Nuclear, chemical and pharmaceutical industries, shipyards and asbestos removal projects.

Safety and filter performance

2 stages of filtration:

  • Level 1: Sub-micronic filter for elimination of aerosols and solid particles
  • Level 2: Activated carbon filter for absorption of oil vapor, aerosols and odors


Clogging indicator
 (lamp)

A relief valve makes it possible to adapt the pressure of the filter unit to that of the protective equipment.

The appropriate solution for up to 850 Nl/mn

Our BQR 50 filter units are able to supply 4 masks2 half suits or 1 ventilated suit (with a consumption of 150 Nl/mn for one mask, 300 Nl/mn for one half suit, 600 Nl/mn for one ventilated suit).

Adaptability

According to your needs, our filter units are delivered:

  • With no couplings
  • Equipped with 2 AQR 08 couplings
  • Equipped with 4 AQR 08 couplings

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the BQR units in our catalog.

Click here to download the catalog.

http://www.staubli.com