Stäubli

Stäubli

Technical characteristics

to DIN / ISO 11 593

MPS 360

MPS 360 / HP

Payload (kg)

360

360

Max. bending moment (Nm)

1600

1600

Max. torsion moment (Nm)

1600

1600

Max. tractive force (kN)

15

15

Max. compressive force (kN)

25

25

Max. lateral force (kN)

25

25

Max. acceleration (m/s2)

50

50

Specific weight equipped supply side (kg)

ca. 10,5

ca. 14

Specific weight equipped take of side (kg)

ca. 8,5

ca. 10

Multi-couplings

MPS 360

MPS 360 / HP

cooling water / air

Nominal diameter (mm)

8

12

8

12

Max. working pressure (bar)

16

16

Flow / pressure drop

14 l /min
with
deltaP = 0,34 bar

32 l /min
with
deltaP = 0,40 bar

14 l /min
with
deltaP = 0,34 bar

32 l /min
with
deltaP = 0,40 bar

Construction

main parts : stainless steel

main parts : stainless steel

hydraulic

Nominal diameter (mm)

 

8

12

Max. working pressure (bar)

 

320

160

Flow / pressure drop

 

16 l / min
with
deltaP = 0,20 bar

40 l / min
with
deltaP = 0,24 bar

Construction

 

stainless steel

Electrical connectors

MPS 360

MPS 360 / HP

Applications

primary welding power

control power*

control power *

Number of pins

3 pins

36 pins maxi

36 pins maxi

Current rating (A)

150 maxi

16

16

Voltage rating (V)

630

250

250

Cross section of connection (mm2)

35 maxi

0,5 - 1,5

0,5 - 1,5

Construction

Aluminium / Nitrile (NBR)

Aluminium / Nitrile (NBR)