Stäubli

Stäubli

Technical characteristics

Type

CBI 06

Flow Ø (mm)

9

Max. working pressure (bar)

50

Operating temperature (°C)
- with FPM seals for heat transfer and mineral oils
- with FPM seals for heat transfer and synthetic oil
- with Nitrile seals for cold or hot water, hydraulic and mineral oils
- with EPDM seals for water glycol
- with EPDM seals for hot water and steam 


-10° to +150°
-10° to +200°
-15° to +100°
-20° to +150°
-20° to +200°

Shut off

double

Construction

  • Stainless steel material

Seals

  • Fluorocarbon (FPM)
  • Nitrile rubber (NBR)
  • Ethylene-Propylene (EPDM)