Stäubli

Stäubli

QUICK-RELEASE COUPLINGS SPI

Picture of a SPI
SPI

Cooling of machinery or temperature control lines on thermoplastic injection moulds.
Use the SPI range to quick connect your: cold or hot water, heat transfer oils of mineral or synthetic origin.

 

Non spill, flat faced design

The solution : To prevent air introduction into circuits and spillage onto working area. To avoid any risks of damage to production or tooling.

 

Reliable

The maximum embedding of plug into socket provides maximum reliability even under severe conditions of use such as vibration and twisting.

Long term seal tightness

seal tightness

guaranteed by SPI technology and quality: protected sealing area, double sealing barrier in connected position.

 

Compact

Optimum flow with compact outside dimensions.

Greater efficiency

knurled locking sleeve

Valve design provides a minimum pressure drop and turbulence free flow.

 

Easy to use

The knurled locking sleeve makes for easy handling during connection and disconnection.