Content
Technical characteristics
Type | CBI 06 |
Flow Ø (mm) | 9 |
Max. working pressure (bar) | 50 |
Operating temperature (°C) |
|
Shut off | double |
Construction
- Stainless steel material
Seals
- Fluorocarbon (FPM)
- Nitrile rubber (NBR)
- Ethylene-Propylene (EPDM)
Type | CBI 06 |
Flow Ø (mm) | 9 |
Max. working pressure (bar) | 50 |
Operating temperature (°C) |
|
Shut off | double |