Content
QUICK-RELEASE COUPLINGS SCB

- SCB
All industry.
Stainless steel construction
Socket and plug in AISI 316L
Non spill, flat faced design
The flat face design avoids any introduction of air or pollutants into the circuit.
SCB are specifically designed for safe and clean connection and disconnection operations without spillage.
Modular range
Stäubli offers a modular range SCB 04, SCB 08, SCB 12, SCB 20 in all stainless steel, Seals in Nitrile (NBR), Fluorocarbon (FPM) or Ethylene-propylene (EPDM).
Important features
Safe closing of circuits at each disconnection on all fluids; optimum flow without interruption of fluid path. 3 versions: automatic lock, automatic engaged safety lock or screw lock.