Content
Technical characteristics
Typ | RPL 06 | RPL 08 | RPL 12 |
Nominal bore (mm) | 6 | 7,5 | 12 |
Max. working pressure (bar) | 10 | 10 | 10 |
Working temperature (°C) | -15° to +90° | -15° to +90° | -15° to +90° |
*for other conditions, call us
Construction
- Socket in nickel plated brass with PTFE pre-applied
(only on straight socket, male thread) - Plug and extender socket in nickel plated brass
- O-Ring in Nitrile (NBR), other seals on request
- Spring and balls in stainless steel 18/8
- RPL 06 : 6 balls
- RPL 08 and 12 : 8 balls