Content
QUICK-RELEASE COUPLINGS RPL

- RPL
- Cold, chilled or hot water circuits.
- Mould temperature control connections on thermoplastic, Zamak or aluminium injection moulds.
Identification of your circuits: even quicker and precise
Your hot or cold circuits are quickly and easily identified by red or blue collars installed onto straight or extended sockets and onto plugs.
Even more safety: visual validation of the connected position
You control the locked position by visualizing the red, blue or black collar onto the plug.
Even more reliability
thanks to the reinforced locking mechanism.
Even easier connection and disconnection
The RPL range is quick to operate, reliable and designed for one handed operation. The knurled locking sleeve ensures easy plug handling. When installed in a confined area, a shape (Ø 8 and 12 mm) or a groove (Ø 6 mm) on the locking sleeve, facilitates the disconnection via a tool, in complete safety.
Marking on both socket and plug
3 different sizes for all mould applications
RPL quick-release couplings with internal diameters 6, 7,5 or 12 mm give maximum through flow with minimum outside dimensions.
Performance
RPL couplings are full-flow, thereby avoiding any build-up of deposits.
Ease of maintenance
Excellent immediate long term sealing due topre-applied PTFE on straight socket male thread.
Efficiency
Excellent immediate long term sealing due topre-applied PTFE on straight socket male thread.
Easy handling of moulds: 2 types of mounting
Very complete range
RPL 08 Bridge
The RPL 08 rigid bridges ensure thatwater loops are neat and tidy.
Bridge
Loops between the exit of one cooling circuit and the entry of the next cooling circuit:
- reduces the number of flowmeters
- supply of cold or warm water
Ease of maintenance
- plugs and pipe can be changed independently
- seal changing is easy
Reduced space requirement
The design of the RPL 08 bridge makes for a neat and tidy solution
Hard wearing
The brass construction of the RPL 08 bridge gives long term reliability
Ease of installation
Construction
- use with unthreaded RPL 08 plug
- calibrated tube in cold-drawn brass
Extended socket
One piece design with thick walls for greater strenght and rigidity.
Smooth version:
- RPL 06: 1 length available
- RPL 08: 4 lengths available
- RPL 12: 3 lengths available
Threaded version:
- RPL 08:
- 3 lenghts available in G 1/8
- 4 lenghts available in G 1/4