Stäubli

Stäubli

QUICK-RELEASE COUPLINGS RPL

Picture of RPL
RPL
  • Cold, chilled or hot water circuits.
  • Mould temperature control connections on thermoplastic, Zamak or aluminium injection moulds.

 

Identification of your circuits: even quicker and precise

Your hot or cold circuits are quickly and easily identified by red or blue collars installed onto straight or extended sockets and onto plugs.

 

Even more safety: visual validation of the connected position

You control the locked position by visualizing the red, blue or black collar onto the plug.

 

Even more reliability

thanks to the reinforced locking mechanism.

Even easier connection and disconnection

The RPL range is quick to operate, reliable and designed for one handed operation. The knurled locking sleeve ensures easy plug handling. When installed in a confined area, a shape (Ø 8 and 12 mm) or a groove (Ø 6 mm) on the locking sleeve, facilitates the disconnection via a tool, in complete safety.

Marking on both socket and plug

3 different sizes for all mould applications

RPL quick-release couplings with internal diameters 6, 7,5 or 12 mm give maximum through flow with minimum outside dimensions.

Performance

RPL couplings are full-flow, thereby avoiding any build-up of deposits.

Ease of maintenance

Excellent immediate long term sealing due topre-applied PTFE on straight socket male thread.

Efficiency

Excellent immediate long term sealing due topre-applied PTFE on straight socket male thread.

Easy handling of moulds: 2 types of mounting

  • flush mounted or new moulds:
    easier storage of the moulds and no risk of damage to the sockets.
  • slightly raised for existing moulds

Very complete range

2 types of extended sockets:
In nickel plated brass, smooth or threaded, the strong one piece socket extenders are easily installed.

RPL 08 Bridge

The RPL 08 rigid bridges ensure thatwater loops are neat and tidy.

Bridge

Loops between the exit of one cooling circuit and the entry of the next cooling circuit:

  • reduces the number of flowmeters
  • supply of cold or warm water

Ease of maintenance

  • plugs and pipe can be changed independently
  • seal changing is easy

Reduced space requirement

The design of the RPL 08 bridge makes for a neat and tidy solution 

Hard wearing

The brass construction of the RPL 08 bridge gives long term reliability

Ease of installation

The design of the RPL 08 bridge allows for installation with some misalignment :

  • Max. admissible offset : t = distance between centres x 0,02
  • lenght of tube : L = (nominal distance between centres - 10) ± 0,5

Construction

  • use with unthreaded RPL 08 plug
  • calibrated tube in cold-drawn brass

Extended socket

One piece design with thick walls for greater strenght and rigidity.

 

Smooth version:

  • RPL 06: 1 length available
  • RPL 08: 4 lengths available
  • RPL 12: 3 lengths available

 

Threaded version:

  • RPL 08:
    • 3 lenghts available in G 1/8
    • 4 lenghts available in G 1/4